IESNA:LM-63-2002
[TEST]P945874
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-17)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1C-940-U-T2U-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 90 CRI, 4000K, 615mA LIGHTSQUARE WITH 26 LEDS AND TYPE II U OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4149
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 63 65 75
85 90 95 105 115 125 135 145 155 165
175 180
512.1 524.1 525.5 513.5 512.6 526.1 548.6 574.9 608.5 647.6
689.6 742.1 843.2 1028.1 1315.6 1658.6 1951.8 2173.9 2288.9 2305.1
2209.2 1903 1464.3 1037.3 557.2 332 238.3 200.7 172.1 128.2
90.5 69.6 37.7 19.4 7.7 1.7 0
512.1 522.6 524.6 512.9 511.2 524.6 546.6 572.9 606 643.6
685.6 737 828.6 1025.3 1312.1 1655.5 1940.1 2163.9 2286.6 2304
2207 1902.4 1474.8 1052.7 570.9 336.5 239.2 200.1 173 131
91.9 72.2 42.2 21.7 9.4 2.9 0
512.1 524.6 526.6 517.2 515.5 530.6 553.5 580.9 612.3 649.1
691.6 741.6 814.3 975 1231.4 1549 1872.7 2129.6 2300.3 2366.5
2326.8 2099.4 1700.6 1275.9 794.4 429 285.7 219.5 195.8 152.1
107 81.1 58.5 40.8 27.4 10 0
512.1 523.8 528.3 522.3 521.8 537.5 562.3 590.3 620.8 655.9
697.9 749 806.3 909.4 1106.3 1381.8 1711.5 2028.9 2290.9 2455
2492.7 2375.4 2026.9 1566.5 1141.2 736.7 449.8 298.8 218.9 199.5
167.8 117.3 84.8 61.1 33.7 7.7 0
512.1 523.2 530 530 531.8 547.7 575.4 604.5 635.9 670.2
710.4 756.4 809.8 875.1 994.7 1201.1 1475.1 1806.8 2144.7 2435.3
2629.4 2697.6 2573.2 2187.3 1627.2 1100.6 668.2 455.3 342.2 258.3
192.7 189.8 133.3 75.9 39.1 7.4 0
512.1 522.1 531.8 536.6 543.5 560 589.4 623.7 658.8 697.9
741.8 788.4 841.5 898.5 975 1090.6 1282.4 1566.2 1914.4 2307.1
2637.1 2926 3065 2982.8 2676.2 2044.5 1242.2 622.2 352.2 242.3
176.4 123.9 87.6 76.5 37.7 8 0
512.1 521.5 532.6 543.7 556 575.4 605.7 642.5 681.3 727.9
776.9 830 886 948.5 1024.4 1122.3 1261.6 1425.7 1660.4 1961.5
2303.4 2641.4 2944.8 3150 3258.2 3212.3 2890 2215 1101.2 380.2
194.1 118.7 58.8 29.1 13.1 3.1 0
512.1 520.9 533.8 547.7 564.6 587.4 616.5 654.5 698.5 748.1
802.1 859.2 918.2 987.3 1070.4 1170.6 1293.6 1438 1609.3 1822.8
2063.4 2327.7 2621.1 2915.1 3170.3 3364.7 3457.7 3326.1 2896 2147.3
1110 384.2 153 63.7 25.7 6 0
512.1 519.8 532.6 548 565.7 589.1 618 656.2 698.2 748.1
803.2 859.7 921.1 989 1069.2 1177.7 1301 1446.3 1612.4 1811.6
2038.8 2286.6 2558 2847.2 3106.1 3311.9 3441.5 3395.2 3043.3 2413.6
1451.4 590.3 200.1 82.5 29.7 5.7 0
512.1 518.9 530.3 547.2 569.4 594.3 624.2 660.2 698.2 740.1
789.5 838.6 892 951.6 1027 1122.3 1235.3 1367.5 1513.9 1679.2
1850.2 2031.1 2213.2 2394.8 2567.2 2711.9 2820.9 2890 2908.3 2740.1
2100.8 1269 593.4 183.2 50.8 6 0
512.1 515.5 526.9 543.5 565.4 591.4 619.1 650.8 682.8 714.7
749 781.5 816.9 862.9 922.5 999.6 1097.5 1209.9 1337.5 1476.3
1621 1774 1915 2058 2187 2299.2 2382.2 2429.3 2426.5 2300.6
1883 1291 497.8 68.2 20.8 3.7 0
512.1 515.2 523.8 540.9 562 586 614.5 644.8 672.5 700.2
729 757 783.5 819.5 869.4 940.2 1027.6 1131.2 1250.2 1385.5
1519.6 1660.1 1793.9 1909.3 2015.1 2074.8 2097.4 2077.7 1998.9 1827.9
1453.1 993.9 436.4 51.1 10.6 2 0
512.1 514.1 522.6 537.8 557.7 582.3 609.1 635.9 661.1 683.9
707.3 727 746.4 771 807.2 865.7 945.1 1043 1150.6 1268.7
1387.8 1510.2 1609.3 1658.9 1644.7 1581.9 1452.8 1240.5 929.9 625.7
381.6 219.2 91.3 21.4 2.6 0.6 0
512.1 510.9 516.6 528 545.5 566 586.6 604.8 615.7 615.7
604.8 580 545.2 508.1 476.1 459.3 468.4 518.9 596.3 685.9
778.1 852.6 865.4 774.7 598 409 255.2 128.7 54.2 28.8
20 13.4 7.7 2.9 1.4 0.3 0
512.1 507.5 509.5 518.3 528.3 534.3 525.2 492.4 442.7 375.1
299.7 228.3 173.3 142.1 139.6 156.7 173.8 187 200.9 218.4
228.1 218.9 185.8 136.4 91.9 59.9 43.7 34.5 27.7 21.1
15.7 10 4.6 1.7 0.6 0 0
512.1 503.5 501.8 503.8 496.1 463.8 406.2 328.5 245.5 184.1
148.1 131.9 121.3 112.2 104.5 98.2 93.9 91.1 86.5 81.9
78.2 75.1 68.8 62.5 55.7 48.8 40.8 32.3 24.8 18.6
11.7 7.4 2.9 1.1 0.3 0 0
512.1 501.2 495.8 486.4 448.7 377.9 287.1 204.1 159 141
129.3 119 109 99.6 91.9 85.1 79.1 73.9 69.1 64.5
60.2 56.8 53.4 48.2 43.1 37.7 32.3 26.8 20.6 14.6
10.3 6 2.3 0.6 0 0 0
512.1 499.8 490.1 465.3 397.6 299.7 205.8 159 142.4 130.7
119.6 109.3 99.9 91.3 83.6 77.4 71.6 66.2 60.8 56.5
53.1 50.2 47.1 44 40 35.4 30.5 25.1 20.6 16.8
12.8 8.8 3.1 0.3 0 0 0
512.1 499.5 484.9 441 350.2 240.9 171 149 135.9 124.7
113 103 94.5 86.2 78.8 72.2 66.5 60.5 56.5 53.7
50.8 48.5 46.2 43.1 39.4 35.1 30 25.1 21.7 17.7
13.4 8.3 2.3 0 0 0 0
512.1 497.5 477.5 419.3 312.5 204.4 157.8 143.3 130.7 118.7
107.9 98.2 89.6 81.9 74.5 68.2 63.1 58.2 54.8 52.2
49.7 47.4 44.8 42 38.2 32.5 26.3 22.5 19.1 15.1
10.3 5.4 1.7 0 0 0 0
512.1 496.1 476.1 412.7 302 195.2 156.1 141.6 128.7 116.2
104.8 95.9 87.3 80.2 73.1 67.1 61.7 57.7 54.5 51.7
49.4 47.1 44.8 41.7 36.8 29.7 23.1 19.7 16 12
8 3.7 1.1 0 0 0 0
512.1 497.5 475.5 409.6 298 192.7 154.4 140.7 127.6 114.7
103.6 95.9 87.6 80.2 73.1 66.8 61.4 57.7 54.2 51.7
49.4 47.1 44.5 41.4 36.5 29.1 22.8 19.4 15.7 12
7.7 4 1.1 0 0 0 0
